??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS HS-QB-SDR-MA-01-03(mit Halterung)
HELP_VARIABLE
Company
Balluff
Description
Handheld-Code-Reader
Bill of material
BALLUFF BVS HS-QB-SDR-MA-01-03(mit Halterung)
VERF
Availability
Available
BC
Order code
BVS0021
TC
Product identifier
BVS HS-QB-SDR-MA-01-03
PX
Product view
53095_00
HAL
Holder
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
1.050 Kg
TRAFFIC
Customs number
84719000
DESCRIPT
Description
Drop protection = ≥ 18 drops, 1.5 m on concrete, Barcodes = UPC/EAN/JAN (A, E, 13, 8) UPC/EAN/JAN (including P2 /P5) UPC/EAN/JAN (including; ISBN / Bookland & ISSN) UPC/EAN Coupons Code 39 (including full ASCII) Code 39 Trioptic Code39 CIP (French Pharmaceutical) LOGMARS (Code 39 w/ standard check digit enabled) Danish PPT Code32 (Italian Pharmacode 39) Code 128 Code 128 ISBT Interleaved 2 of5 Standard 2 of 5 Interleaved 2 of 5 CIP (HR) Industrial 2 of 5 Discrete 2 of 5 Datalogic 2 of 5 (China Post Code/Chinese 2 of 5) IATA 2 of 5 Air cargo code Code 11 Codabar Codabar (NW7) ABC Codabar Code 93 MSI PZN Plessey Anker Plessey Follet 2 of 5 GS1 DataBarOmnidirectional GS1 DataBar Limited GS1 DataBar Expanded GS1 DataBar Truncated DATABAR Expanded Coupon, 2D codes = Aztec Code, China Sensible Code, Data Matrix, Maxicode, Micro QR Code, QR code, Stacked codes = PDF417, Micro PDF417, Macro PDF, GS1 DataBar Stacked, GS1 DataBar Expanded Stacked, GS1 DataBar Stacked Omnidir, GS1 DataBar Composites, Read distance = Datamatrix: 18 cm @15 mil, Datamatrix: 13 cm @10 mil, PDF 417: 21 cm at 10 mil, EAN : 35 cm at 13 mil, Code 39: 40 cm @ 20 mil, Code 39: 15 cm @ 5 mil, Light type illumination = LED Red light, Interface = Bluetooth 3.0 (2.4 GHz);RS232, IP rating = IP42
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.